Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
PDF/PSF-Q/QK - Fixed castor
Bill of material
PDF 200 QK
ORDERNO
Article-number
PDF 200 QK
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
750 kg
H
Overall height H
250 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices